Ex-e Breather Drain (Type ACDP*E), Brass, Short Connection Thread (Part Numbers)

Ex-e Breather Drain (Type ACDP*E), Brass, Short Connection Thread
Ex-eb breather drain, Ex ta (ACDP**E), brass, metric connection thread to EN 60423, types of protection: IP66, Nema 4X.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16.12DACD EX
16.16DACD EX/NP
16.20DACD3 EX
16.20DACD3 EX/NP
16.20DACD EX
16.20DACD EX/15
16.20DACD EX/NP
16.20DACD EX/NP/15
16.25DACD3 EX/NP
16.25DACD EX
16.25DACD EX/15
16.25DACD EX/NP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Surface Protection Wrench Width
(mm)
Thread Length
(mm)

166.65 €

50 9 Days -30 to 100-1910

166.65 €

50 9 Days -30 to 100Nickel-plated2410

166.65 €

50 9 Days -60 to 200-2710

166.65 €

50 9 Days -60 to 200Nickel-plated2710

166.65 €

50 9 Days -30 to 100-2710

166.65 €

50 9 Days -30 to 100-2715

166.65 €

50 9 Days -30 to 100Nickel-plated2710

166.65 €

50 9 Days -30 to 100Nickel-plated2715

166.65 €

25 9 Days -60 to 200Nickel-plated31.810

166.65 €

25 9 Days -30 to 100-31.810

166.65 €

25 9 Days -30 to 100-31.815

166.65 €

25 9 Days -30 to 100Nickel-plated31.810

Loading...

  1. 1

Basic information

Model Straight Material Metal Material Quality Brass
For Ex-zone Dust None For Ex-zone Gas None Thread Type Metric

Tech Support