UNI Dicht Sealing Insert, TPE-V, Closed (Part Numbers)

UNI Dicht Sealing Insert, TPE-V, Closed
UNI Dicht sealing insert, closed, made of TPE-V, seals unused cable glands, for connecting thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UFE 53PG
UFE 54PG
UFE 55PG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Thread

1.37 €

25 9 Days M20

2.08 €

25 9 Days M25

3.35 €

25 9 Days M32

Loading...

  1. 1

Basic information

Model Straight Color Colorless Operating Temperature(°C) -40 to 135
For Ex-zone Dust None For Ex-zone Gas None Halogen Free Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support