Lock Nut, Stainless Steel AISI 303 (Part Numbers)

Lock Nut, Stainless Steel AISI 303
Lock nut Pg, made of AISI 303 stainless steel, for fixing the cable gland in holes in the enclosure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
749/5STV
750/5STV
751/5STV
752/5STV
753/5STV
754/5STV
755/5STV
756/5STV
757/5STV
758/5STV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

2.38 €

50 9 Days 7

2.45 €

50 9 Days 9

2.72 €

50 9 Days 11

2.72 €

50 9 Days 13.5

3.40 €

50 9 Days 16

4.30 €

50 9 Days 21

7.25 €

50 9 Days 29

11.10 €

50 9 Days 36

14.62 €

10 9 Days 42

32.95 €

10 9 Days 48

Loading...

  1. 1

Basic information

Material Metal Material Quality Stainless steel V2A Surface Protection Untreated
Glass-fibre Reinforced No Halogen Free Yes Thread Type PG

Tech Support