Drain Connection, Brass, Short Connection Thread (Part Numbers)

Drain Connection, Brass, Short Connection Thread
Drain connection, made of nickel-plated brass, for draining enclosures with a flow rate>0, 4 l/min Metric connection thread to DIN 60423, connection thread short.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EL 220D

Part Number
EL 220D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.92 €

50 9 Days

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Explosion-tested Version No
Glass-fibre Reinforced No For Ex-zone Dust None For Ex-zone Gas None
Halogen Free Yes Nominal Thread Size Metric/PG 20 Pitch Thread 1.5
Thread Type Metric

Tech Support