Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.90 € | 50 | 9 Days | Black | 16.5 | 12 | 8 | 4 to 6.5 | 15 | ||
1.88 € | 50 | 9 Days | Grey | 16.5 | 12 | 8 | 4 to 6.5 | 15 | ||
2.80 € | 50 | 9 Days | Black | 21.2 | 12 | 8 | 5.5 to 9 | 19 | ||
3.55 € | 50 | 9 Days | Grey | 21.2 | 12 | 8 | 5.5 to 9 | 19 | ||
1.90 € | 50 | 9 Days | Grey | 21.2 | 16 | 9 | 4 to 6.5 | 19 | ||
1.90 € | 50 | 9 Days | Grey | 21.2 | 16 | 9 | 5.5 to 9 | 19 | ||
2.58 € | 50 | 9 Days | Black | 24.5 | 16 | 9 | 6 to 10 | 22 | ||
2.42 € | 50 | 9 Days | Grey | 24.5 | 16 | 9 | 6 to 10 | 22 | ||
2.40 € | 50 | 9 Days | Black | 26.5 | 20 | 9 | 6 to 10 | 24 | ||
2.40 € | 50 | 9 Days | Black | 26.5 | 20 | 9 | 8 to 12 | 24 | ||
2.40 € | 50 | 9 Days | Black | 26.5 | 20 | 9 | 5.5 to 9 | 24 | ||
2.20 € | 50 | 9 Days | Grey | 26.5 | 20 | 9 | 6 to 10 | 24 | ||
2.20 € | 50 | 9 Days | Grey | 26.5 | 20 | 9 | 8 to 12 | 24 | ||
2.20 € | 50 | 9 Days | Grey | 26.5 | 20 | 9 | 5.5 to 9 | 24 | ||
5.40 € | 50 | 9 Days | Black | 29.5 | 20 | 9 | 12 to 15 | 27 | ||
5.02 € | 50 | 9 Days | Grey | 29.5 | 20 | 9 | 12 to 15 | 27 | ||
2.90 € | 50 | 9 Days | Black | 33 | 25 | 9 | 8 to 12 | 30 | ||
2.43 € | 50 | 9 Days | Grey | 33 | 25 | 9 | 6 to 10 | 30 | ||
2.43 € | 50 | 9 Days | Grey | 33 | 25 | 9 | 8 to 12 | 30 | ||
2.43 € | 50 | 9 Days | Grey | 33 | 25 | 9 | 12 to 15 | 30 | ||
4.75 € | 25 | 9 Days | Grey | 36.5 | 25 | 11 | 14 to 17 | 33 | ||
4.75 € | 25 | 9 Days | Grey | 36.5 | 25 | 11 | 16 to 20 | 33 | ||
3.55 € | 25 | 9 Days | Grey | 39.5 | 32 | 11 | 8 to 12 | 36 | ||
3.55 € | 25 | 9 Days | Grey | 39.5 | 32 | 11 | 14 to 17 | 36 | ||
3.55 € | 25 | 9 Days | Grey | 39.5 | 32 | 11 | 16 to 20 | 36 | ||
9.15 € | 10 | 9 Days | Black | 46 | 32 | 11 | 23 to 27 | 43 | ||
6.88 € | 10 | 9 Days | Grey | 46 | 32 | 11 | 20 to 24 | 43 | ||
6.88 € | 10 | 9 Days | Grey | 46 | 32 | 11 | 23 to 27 | 43 | ||
6.15 € | 10 | 9 Days | Grey | 50 | 40 | 11.5 | 23 to 27 | 46 | ||
14.18 € | 5 | 9 Days | Grey | 57 | 40 | 13 | 27 to 31.5 | 53 |
Loading...
Material | Other | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP54 | Halogen Free | Yes |
Material Quality | Polycarbonate (PC) | Operating Temperature Min./Max.(°C) | -20 to 100 | Pitch Thread | 1.5 |
Screened | No | Thread Type | Metric | With Locknut | No |
Separable Screw Gland | No |
Configure
Basic Attributes
Color
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes