UNI Dicht Strain Relief Cable Gland, PVDF Plastic, Short Connection Thread (Part Numbers)

UNI Dicht Strain Relief Cable Gland, PVDF Plastic, Short Connection Thread
UNI Dicht Strain relief cable gland, made of PVDF plastic, for enhanced strain relief, with flexible sealing inserts and integrated strain relief, for gentle cable seal over a large surface, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP54.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21249YAPZ 7
21249YAZ 7
21650YAZ 7
21650YAZ 9
21650YNPZ 9
21650YNZ 7
21650YZ 7
21650YZ 9
21651YZ11
22052YAZ13
22052YAZ 9
22052YNPZ13
22052YNZ11
22052YZ11
22052YZ13
22052YZ 9
22053YNZ16
22053YZ16
22054YNPZ18
22054YZ20
22553YAZ16
22553YNPZ13
22553YPZ11
22553YPZ13
22553YZ11
22553YZ13
22553YZ16
22554YPZ20
22554YZ20
23254YAZ16
23254YAZ18
23254YZ13
23254YZ16
23254YZ18
23254YZ20
23255YZ25
23255YZ28
24055YAZ20
24055YAZ28
24055YPZ28
24056YZ36
25056YAZ32
25056YAZ36
25057YZ40
26358YPZ44
26358YZ44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour (Gland body) Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert

5.13 €

50 9 Days BlueNo16.512-20 to 10084 to 6.515TPE-V

4.83 €

50 9 Days BlueNo16.512-20 to 10084 to 6.515TPE

4.05 €

50 9 Days BlueNo21.216-20 to 10094 to 6.519TPE

4.05 €

50 9 Days BlueNo21.216-20 to 10095.5 to 919TPE

4.33 €

50 9 Days BlackNo21.216-20 to 10095.5 to 919TPE-V

4.02 €

50 9 Days BlackNo21.216-20 to 10094 to 6.519TPE

3.88 €

50 9 Days TransparentNo21.216-20 to 10094 to 6.519TPE

3.88 €

50 9 Days TransparentNo21.216-20 to 10095.5 to 919TPE

4.48 €

50 9 Days TransparentNo24.516-20 to 1008.56 to 1022TPE

4.62 €

50 9 Days BlueNo26.520-20 to 10098 to 1224TPE

4.62 €

50 9 Days BlueNo26.520-20 to 10095.5 to 924TPE

5.87 €

50 9 Days BlackNo26.520-20 to 10098 to 1224TPE-V

4.62 €

50 9 Days BlackNo26.520-20 to 10096 to 1024TPE

4.40 €

50 9 Days TransparentNo26.520-20 to 10096 to 1024TPE

4.40 €

50 9 Days TransparentNo26.520-20 to 10098 to 1224TPE

4.40 €

50 9 Days TransparentNo26.520-20 to 10095.5 to 924TPE

6.82 €

50 9 Days BlackNo29.520-20 to 100912 to 1527TPE

6.35 €

25 9 Days TransparentNo29.520-20 to 100912 to 1527TPE

8.62 €

50 9 Days BlackNo36.520-20 to 1001114 to 1733TPE-V

6.73 €

50 9 Days TransparentNo36.520-20 to 1001116 to 2033TPE

4.82 €

50 9 Days BlueNo31.525-20 to 100912 to 1529TPE

5.25 €

50 9 Days BlackNo31.525-20 to 10098 to 1229TPE-V

4.97 €

50 9 Days TransparentNo31.525-40 to 13596 to 1029TPE-V

4.97 €

50 9 Days TransparentNo31.525-20 to 10098 to 1229TPE-V

4.50 €

50 9 Days TransparentNo31.525-40 to 13096 to 1029TPE

4.50 €

50 9 Days TransparentNo31.525-20 to 10098 to 1229TPE

4.50 €

50 9 Days TransparentNo31.525-20 to 100912 to 1529TPE

8.07 €

25 9 Days TransparentNo36.525-20 to 1001116 to 2033TPE-V

6.90 €

25 9 Days TransparentNo36.525-20 to 1001116 to 2033TPE

8.25 €

25 9 Days BlueNo4232-20 to 1001112 to 1538TPE

8.25 €

25 9 Days BlueNo4232-20 to 1001114 to 1738TPE

7.63 €

25 9 Days TransparentNo4232-40 to 130119 to 1338TPE

7.63 €

25 9 Days TransparentNo4232-20 to 1001112 to 1538TPE

7.63 €

25 9 Days TransparentNo4232-20 to 1001114 to 1738TPE

7.63 €

25 9 Days TransparentNo4232-20 to 1001116 to 2038TPE

10.33 €

10 9 Days TransparentNo4632-20 to 1001120 to 2443TPE

11.37 €

10 9 Days TransparentNo4632-20 to 1001123 to 2743TPE

12.33 €

10 9 Days BlueNo5040-20 to 10011.516 to 2046TPE

12.33 €

10 9 Days BlueNo5040-20 to 10011.523 to 2746TPE

12.35 €

10 9 Days TransparentNo5040-20 to 10011.523 to 2746TPE-V

20.85 €

5 9 Days TransparentNo5740-20 to 1001332 to 3653TPE

31.33 €

5 9 Days BlueNo6150-20 to 1001327 to 31.556TPE

31.33 €

5 9 Days BlueNo6150-20 to 1001332 to 3656TPE

36.38 €

5 9 Days TransparentYes6550-40 to 1301436 to 4060TPE

45.23 €

5 9 Days TransparentYes7363-20 to 1001439 to 4468TPE-V

41.38 €

5 9 Days TransparentYes7363-40 to 1301439 to 4468TPE

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP54 Material Quality Polyvinylidene fluoride (PVDF) Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support