UNI Dicht Bending Protection Cable Gland, PVDF Plastic, Short Connection Thread (Part Numbers)

UNI Dicht Bending Protection Cable Gland, PVDF Plastic, Short Connection Thread
UNI Dicht Bending protection cable gland, made of PVDF plastic, with preformed bending protection grommet, with flexible sealing inserts for gentle cable seal over a large surface, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar, VDE approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21249YNLP 5/V2
21249YNLP 6/V2
21650YNLP 7,​5/V2
22051YLP 5,​5/V2
22051YLP 8/V2
22051YLP 9,​5/V2
22052YLP10,​5/V2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Sealing Area
(mm)

5.77 €

50 9 Days Black16.51283.5 to 5153.50-5

5.77 €

50 9 Days Black16.51284.5 to 6154.50-6

3.73 €

50 9 Days Black21.21695.5 to 7.5195.50-7.50

5.42 €

50 9 Days Other26.52094 to 5.5244-5.50

5.42 €

50 9 Days Other26.52096 to 8246-8

6.48 €

50 9 Days Other26.52097.5 to 9.5247.50-9.50

166.65 €

50 9 Days Other26.52098 to 10.5248-10.50

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare Yes Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free No
Material Quality Polyvinylidene fluoride (PVDF) Operating Temperature Min./Max.(°C) -40 to 135 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support