UNI Dicht Extended Cable Gland, PC Plastic, Short Connection Thread (Part Numbers)

UNI Dicht Extended Cable Gland, PC Plastic, Short Connection Thread
UNI Dicht Extended cable gland, made of PC plastic, enlarges the cable cross-section that can be fed through, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, strain relief up to class A to EN 62444, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar and Type 4X, approvals: VDE and UL.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21250PC 8
21250PC 9
21250PCN 8
21250PCN 9
21250PCNP 8
21250PCNP 9
21250PCP 8
21250PCP 9
21651PC11
21651PCN11
21651PCNP11
21651PCP11
21652PCP13
22053PC16
22053PCN11
22053PCN16
22053PCNH16
22053PCNP16
22053PCP11
22053PCP16
22554PC18
22554PC20
22554PCN18
22554PCN20
22554PCP18
22554PCP20
22555PC20
22555PC25
22555PC28
22555PCN28
23255PC25
23255PC28
23255PCH28
23255PCN25
23255PCN28
23255PCP25
23255PCP28
24056PC32
24056PC34
24056PCN32
24056PCN36
24056PCP32
24056PCP36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert

1.88 €

50 9 Days Grey21.21285 to 819TPE

1.88 €

50 9 Days Grey21.21286.5 to 9.519TPE

2.05 €

50 9 Days Black21.21285 to 819TPE

2.05 €

50 9 Days Black21.21286.5 to 9.519TPE

2.15 €

50 9 Days Black21.21285 to 819TPE-V

2.15 €

50 9 Days Black21.21286.5 to 9.519TPE-V

1.97 €

50 9 Days Grey21.21285 to 819TPE-V

1.97 €

50 9 Days Grey21.21286.5 to 9.519TPE-V

1.55 €

50 9 Days Grey24.5168.57 to 10.522TPE

1.70 €

50 9 Days Black24.5168.57 to 10.522TPE

1.85 €

50 9 Days Black24.5168.57 to 10.522TPE-V

1.68 €

50 9 Days Grey24.5168.57 to 10.522TPE-V

2.17 €

50 9 Days Grey26.5168.59 to 1324TPE-V

3.65 €

50 9 Days Grey29.520911.5 to 15.527TPE

4.05 €

50 9 Days Black29.52097 to 10.527TPE

4.05 €

50 9 Days Black29.520911.5 to 15.527TPE

5.07 €

50 9 Days Black29.520911.5 to 15.527Silicone HT

4.28 €

50 9 Days Black29.520911.5 to 15.527TPE-V

3.88 €

50 9 Days Grey29.52097 to 10.527TPE-V

3.88 €

50 9 Days Grey29.520911.5 to 15.527TPE-V

3.85 €

25 9 Days Grey36.5251114 to 1833TPE

3.85 €

25 9 Days Grey36.5251117 to 20.533TPE

4.30 €

25 9 Days Black36.5251114 to 1833TPE

4.30 €

25 9 Days Black36.5251117 to 20.533TPE

4.12 €

25 9 Days Grey36.5251114 to 1833TPE-V

4.12 €

25 9 Days Grey36.5251117 to 20.533TPE-V

5.72 €

25 9 Days Grey46251117 to 20.543TPE

5.72 €

25 9 Days Grey46251120 to 2543TPE

5.72 €

25 9 Days Grey46251124 to 2843TPE

6.18 €

25 9 Days Black46251124 to 2843TPE

5.97 €

10 9 Days Grey46321120 to 2543TPE

5.97 €

10 9 Days Grey46321124 to 2843TPE

166.65 €

10 9 Days Grey46321124 to 2843Silicone HT

6.52 €

25 9 Days Black46321120 to 2543TPE

6.52 €

10 9 Days Black46321124 to 2843TPE

6.28 €

10 9 Days Grey46321120 to 2543TPE-V

6.28 €

10 9 Days Grey46321124 to 2843TPE-V

9.63 €

5 9 Days Grey57401327 to 3253TPE

9.63 €

5 9 Days Grey57401329 to 3453TPE

10.72 €

10 9 Days Black57401327 to 3253TPE

10.72 €

5 9 Days Black57401332 to 3653TPE

10.13 €

5 9 Days Grey57401327 to 3253TPE-V

10.13 €

5 9 Days Grey57401332 to 3653TPE-V

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Polycarbonate (PC)
Operating Temperature Min./Max.(°C) -20 to 100 Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No

Tech Support