UNI Split Gland Splittable Cable Gland, PC, without Sealing Inserts (Part Numbers)

UNI Split Gland Splittable Cable Gland, PC, without Sealing Inserts
UNI Split Gland splittable cable gland, for pre-assembled cables, made of PC plastic, can be equipped with 100 split sealing inserts from the UNI Dicht range, suitable for many cables, large-surface, gentle cable sealing, types of protection IP67 and Type 4X.
Temperature range -20 to 80°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
USG 22053 PC
USG 22053 PCN
USG 22554 PC
USG 22554 PCN
USG 23255 PC
USG 23255 PCN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)

11.40 €

10 9 Days Grey33.5201030

12.53 €

10 9 Days Black33.5201030

12.65 €

10 9 Days Grey38.5251135

13.93 €

10 9 Days Black38.5251135

15.18 €

10 9 Days Grey51.3321446

16.70 €

10 9 Days Black51.3321446

Loading...

  1. 1

Basic information

Material Other Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP67 Halogen Free Yes Material Quality Polycarbonate (PC)
Operating Temperature Min./Max.(°C) -20 to 80 Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland Yes

Tech Support