UNI Corrugated Conduit Transit Cable Gland (Part Numbers)

UNI Corrugated Conduit Transit Cable Gland
UNI fire protection corrugated conduit transit, made of nickel-plated brass, for railway applications to EN 45545, with flexible sealing insert made of S55, M20–M32 connection thread for fine profile corrugated conduit/M40–M63 for coarse profile corrugated conduit, HNBR o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, temperature range from –40 °C to 150 °C, type of protection IP68 up to 10 bar, hazard level EN 45545-2: HL3.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22053DBIGESCHL 13WR10
22554DBIGESCHL 16WR12
23254DBIGESCHL 16WR12
24056DBIGESCHL 29WR23
25055DBIGESCHL 21WR17
25056DBIGESCHL 29WR23
25056DBIGESCHL 35WR29
25057DBIGESCHL 43WR36
263212DBIGESCHL 55WR48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Length
(mm)
NW

11.52 €

50 9 Days 6.510

13.42 €

25 9 Days 7.512

14.72 €

25 9 Days 812

25.00 €

10 9 Days 823

32.43 €

10 9 Days 1017

29.57 €

5 9 Days 1023

29.57 €

5 9 Days 1029

32.67 €

5 9 Days 1036

86.48 €

5 9 Days 10.348

Loading...

  1. 1

Basic information

Material Other Material Sealing Other Operating Temperature Min./Max.(°C) -40 to -40.000
Thread Type Metric Thread Material Brass

Tech Support