Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23254SPC21.16
Material | Other | Color | Grey | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
Flat Cable Coupling | No | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 |
Halogen Free | Yes | Hexagon Angular Dimension(mm) | 39.5 | Material Quality | Polycarbonate (PC) |
Nominal Thread Size Metric/PG | 32 | Operating Temperature Min./Max.(°C) | -20 to 100 | Pitch Thread | 1.5 |
Screened | No | Thread Type | Metric | Thread Length(mm) | 11 |
With Locknut | No | Separable Screw Gland | No | Suitable for Cable Diameter (Min-Max)(mm) | 11.5 to 15.5 |
Wrench Width(mm) | 36 |