UNI Connector Cable Gland, PVDF Plastic, with Split Sealing Insert (Part Numbers)

UNI Connector Cable Gland, PVDF Plastic, with Split Sealing Insert
UNI connector cable gland, made of PVDF plastic, with split sealing inserts for pre-assembled cables, gentle cable seal over a large surface, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24055YPMK
24055YPMK 1/10
24055YPMK 1/12
24055YPMK 1/ 5
24055YPMK 1/ 6
24055YPMK 1/ 6-1/ 8,​5
24055YPMK 1/ 7
24055YPMK 1/ 8
24055YPMK 2/10
24055YPMK 2/ 6
25056YPMK
25056YPMK 2/8
25056YPMK 3/10
25056YPMK 3/ 7,​2
25056YPMK 3/ 7,​5
25057YPMK
25057YPMK 1/9
25057YPMK 1/27
26358YPMK
26358YPMK 1/29
26358YPMK 1/ 6-1/ 8
26358YPMK 2/ 8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flat Cable Coupling Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Material Sealing Insert

12.67 €

10 9 Days NoNo5040-40 to 13511.5-46-

12.67 €

10 9 Days -No5040-40 to 13511.5-46TPE-V

12.67 €

10 9 Days -No5040-40 to 13511.5-46TPE-V

12.67 €

10 9 Days -No5040-40 to 13511.5-46TPE-V

12.67 €

10 9 Days NoNo5040-40 to 13511.56 to 646-

16.87 €

10 9 Days -No5040-40 to 13511.5-46TPE-V

12.67 €

10 9 Days NoNo5040-40 to 13511.57 to 746-

12.67 €

10 9 Days NoNo5040-40 to 13511.58 to 846-

12.67 €

10 9 Days -No5040-40 to 13511.5-46TPE-V

12.67 €

10 9 Days -No5040-40 to 13511.5-46TPE-V

23.38 €

5 9 Days NoNo6150-40 to 13513-56-

23.38 €

5 9 Days -No6150-40 to 13513-56TPE-V

23.38 €

5 9 Days -No6150-40 to 13513-56TPE-V

23.38 €

5 9 Days NoNo6150-40 to 135137.2 to 7.256-

23.38 €

5 9 Days NoNo6150-40 to 135137.5 to 7.556-

38.08 €

5 9 Days -Yes6550-40 to 11014-60TPE-V

38.08 €

5 9 Days -Yes6550-40 to 11014-60TPE-V

38.08 €

5 9 Days -Yes6550-40 to 11014-60TPE-V

45.70 €

5 9 Days NoYes7363-20 to 10014-68-

49.50 €

5 9 Days -Yes7363-40 to 11014-68-

45.70 €

5 9 Days NoYes7363-20 to 100146 to 868-

45.70 €

5 9 Days NoYes7363-20 to 100148 to 868-

Loading...

  1. 1

Basic information

Material Other Color Other Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Material Quality Polyvinylidene fluoride (PVDF)
Pitch Thread 1.5 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No

Tech Support