Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
USG 22554 ZN
Material | Metal | Color | Other | Material (Gland Body) | Zinc die casting |
---|---|---|---|---|---|
Model | Straight | EMC-version | No | Bend Radius Protection/Trumpet Flare | No |
Explosion-tested Version | No | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP67 |
Halogen Free | Yes | Hexagon Angular Dimension(mm) | 40 | Material Quality | Other |
Nominal Thread Size Metric/PG | 25 | Operating Temperature Min./Max.(°C) | -20 to 80 | Pitch Thread | 1.5 |
Screened | No | Thread Type | Metric | Thread Length(mm) | 11 |
With Locknut | No | Separable Screw Gland | Yes | Wrench Width(mm) | 36 |