Blueglobe Fire Protection Cable Gland, PA Plastic (Part Numbers)

Blueglobe Fire Protection Cable Gland, PA Plastic
Blueglobe fire protection cable gland, made of polyamide, sealing insert made of TPE T80s, incl. removable multiple inlet for modifying the sealing range, gentle cable seal over a large surface, types of protection IP68 up to 15 bar and IP69, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, approvals for hazard level EN 45545-2: HL3 and integrity in accordance with EN 45545-3:E20.
Temperature range -20 to 120°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 212BPA
BG 216BPA
BG 220BPA
BG 225BPA
BG 232BPA
BG 240BPA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

1.18 €

50 9 Days 19.51282 to 7.517

1.00 €

50 9 Days 22.81694 to 1120

1.23 €

50 9 Days 272095 to 1424

1.73 €

50 9 Days 3425911 to 2030

3.13 €

25 9 Days 41321115 to 2536

6.17 €

10 9 Days 49.5401220 to 3245

Loading...

  1. 1

Basic information

Material Other Color Grey Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced Yes Degree of Protection (IP) IP69K Halogen Free Yes
Material Quality Polyamide (PA) Operating Temperature Min./Max.(°C) -20 to 120 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support