Blueglobe CLEAN Plus Hygienic Design Cable Gland, Plastic (Part Numbers)

Blueglobe CLEAN Plus Hygienic Design Cable Gland, Plastic
Blueglobe CLEAN Plus Hygienic Design cable gland, EHEDG-compliant, made of polyamide, sealing inserts and washers are made of FDA-approved plastic, resistant to cleaning agents and disinfectants, round, smooth surfaces, simple and reliable assembly, sealing insert made of TPU, gentle cable seal over a large surface, types of protection IP68 up to 15 bar and IP69, approvals: EHEDG.
Temperature range -20 to 85°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 216PA CP
BG 220PA CP
BG 225PA15 CP
BG 225PA CP
BG 232PA21 CP
BG 232PA CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

6.92 €

5 9 Days 1697 to 914

7.68 €

5 9 Days 20910 to 1218

8.47 €

5 9 Days 251012 to 1524

8.47 €

5 9 Days 251015 to 1824

9.45 €

5 9 Days 321119 to 2130

9.45 €

5 9 Days 321121 to 2330

Loading...

  1. 1

Basic information

Material Other Color Other Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced Yes Degree of Protection (IP) IP69K Halogen Free Yes
Material Quality Polyamide (PA) Operating Temperature Min./Max.(°C) -20 to 85 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support