Blueglobe CLEAN Plus-HTS Hygienic Design Cable Gland, PA (Part Numbers)

Blueglobe CLEAN Plus-HTS Hygienic Design Cable Gland, PA
Blueglobe CLEAN Plus HTS Hygienic Design cable gland, EHEDG-compliant, made of polyamide, for high temperatures, sealing inserts and washers are made of FDA-approved plastic, resistant to cleaning agents and disinfectants, round, smooth surfaces, simple and reliable assembly, sealing insert made of silicone, gentle cable seal over a large surface, types of protection IP68 up to 15 bar and IP69, approvals: EHEDG.
Temperature range -20 to 110°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG 216PA HTS CP
BG 220PA HTS CP
BG 225PA HTS CP
BG 232PA HTS CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

10.37 €

5 9 Days 1697 to 914

11.52 €

5 9 Days 20910 to 1218

12.70 €

5 9 Days 251016 to 1824

14.17 €

5 9 Days 321121 to 2330

Loading...

  1. 1

Basic information

Material Other Color Other Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced Yes Degree of Protection (IP) IP69K Halogen Free Yes
Material Quality Polyamide (PA) Operating Temperature Min./Max.(°C) -20 to 110 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support