Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BG 816PA |
BG 816PAN |
BG 820PA |
BG 820PAN |
BG 825PA |
BG 825PAN |
BG 832PA |
BG 832PAN |
BG 840PA |
BG 840PAN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|---|
0.95 € | 50 | 9 Days | Grey | 22.8 | 16 | 4 to 11 | 20 | ||
0.95 € | 50 | 9 Days | Black | 22.8 | 16 | 4 to 11 | 20 | ||
1.18 € | 50 | 9 Days | Grey | 27 | 20 | 5 to 14 | 24 | ||
1.18 € | 50 | 9 Days | Black | 27 | 20 | 5 to 14 | 24 | ||
1.65 € | 50 | 9 Days | Grey | 34 | 25 | 11 to 20 | 30 | ||
1.65 € | 50 | 9 Days | Black | 34 | 25 | 11 to 20 | 30 | ||
3.07 € | 25 | 9 Days | Grey | 41 | 32 | 15 to 25 | 36 | ||
3.07 € | 25 | 9 Days | Black | 41 | 32 | 15 to 25 | 36 | ||
5.90 € | 10 | 9 Days | Grey | 49.5 | 40 | 20 to 32 | 45 | ||
5.90 € | 10 | 9 Days | Black | 49.5 | 40 | 20 to 32 | 45 |
Loading...
Material | Other | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | Yes | Degree of Protection (IP) | IP69K | Halogen Free | Yes |
Material Quality | Polyamide (PA) | Operating Temperature Min./Max.(°C) | -20 to 120 | Pitch Thread | 1.5 |
Screened | No | Thread Type | Metric | Thread Length(mm) | 15 |
With Locknut | No | Separable Screw Gland | No |
Configure
Basic Attributes
Color
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes