Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Quality | Height (mm) | Width (mm) | Color | Surface Protection | RAL-number | Useful Cross Section | UL | Cover Lock Fastener Variants | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191.86 € | 1 | 97 Days | Steel zinc plated, primed | 50.8 | 50.8 | Grey | Continuously galvanized and coated | 7035 | 2356.18 | - | - | ||
193.69 € | 1 | 97 Days | Steel zinc plated, primed | 50.8 | 50.8 | Grey | Continuously galvanized and coated | 7035 | 2356.18 | UL-version optional | Toggle-joint fastener | ||
208.16 € | 1 | 97 Days | Steel zinc plated, coated | 50.8 | 50.8 | Other | Continuously galvanized and coated | - | 2356.18 | UL-version optional | - | ||
207.03 € | 1 | 97 Days | Steel zinc plated, coated | 50.8 | 50.8 | Other | Continuously galvanized and coated | - | 2356.18 | UL-version optional | Toggle-joint fastener | ||
262.23 € | 1 | 97 Days | Steel zinc plated, coated | 50.8 | 50.8 | Other | Continuously galvanized and coated | - | 2356.18 | UL-version optional | Fastener with turn clip | ||
212.00 € | 1 | 97 Days | Steel zinc plated, coated | 50.8 | 50.8 | Other | Continuously galvanized and coated | - | 2356.18 | UL-certified | - | ||
233.44 € | 1 | 97 Days | Steel zinc plated, primed | 50.8 | 50.8 | Grey | Continuously galvanized and coated | 7035 | 2356.18 | UL-version optional | Fastener with turn clip | ||
179.16 € | 1 | 97 Days | Steel zinc plated | 50.8 | 50.8 | Zinc | Continuously galvanized | - | 2356.18 | UL-version optional | - | ||
164.31 € | 1 | 97 Days | Steel zinc plated | 50.8 | 50.8 | Zinc | Continuously galvanized | - | 2356.18 | UL-version optional | Toggle-joint fastener | ||
200.76 € | 1 | 97 Days | Steel zinc plated | 50.8 | 50.8 | Zinc | Continuously galvanized | - | 2356.18 | UL-version optional | Fastener with turn clip | ||
207.41 € | 1 | 97 Days | Steel zinc plated | 50.8 | 50.8 | Zinc | Continuously galvanized | - | 2356.18 | UL-certified | Fastener with turn clip | ||
186.09 € | 1 | 97 Days | Steel zinc plated | 50.8 | 50.8 | Zinc | Continuously galvanized | - | 2356.18 | UL-certified | - | ||
195.94 € | 1 | 97 Days | Steel zinc plated, primed | 50.8 | 50.8 | Grey | Continuously galvanized and coated | 7035 | 2356.18 | UL-certified | - | ||
251.66 € | 1 | 97 Days | Steel zinc plated, primed | 76.2 | 76.2 | Grey | Continuously galvanized and coated | 7035 | 5467.68 | - | - | ||
220.11 € | 1 | 97 Days | Steel zinc plated, primed | 76.2 | 76.2 | Grey | Continuously galvanized and coated | 7035 | 5467.68 | UL-version optional | Toggle-joint fastener | ||
241.80 € | 1 | 97 Days | Steel zinc plated, coated | 76.2 | 76.2 | Other | Continuously galvanized and coated | - | 5467.68 | UL-version optional | - | ||
326.84 € | 1 | 97 Days | Steel zinc plated, coated | 76.2 | 76.2 | Other | Continuously galvanized and coated | - | 5467.68 | UL-version optional | Toggle-joint fastener | ||
322.74 € | 1 | 97 Days | Steel zinc plated, coated | 76.2 | 76.2 | Other | Continuously galvanized and coated | - | 5467.68 | UL-version optional | Fastener with turn clip | ||
245.16 € | 1 | 97 Days | Steel zinc plated, coated | 76.2 | 76.2 | Other | Continuously galvanized and coated | - | 5467.68 | UL-certified | - | ||
339.40 € | 1 | 97 Days | Steel zinc plated, primed | 76.2 | 76.2 | Grey | Continuously galvanized and coated | 7035 | 5467.68 | UL-version optional | Fastener with turn clip | ||
346.21 € | 1 | 97 Days | Steel zinc plated, primed | 76.2 | 76.2 | Grey | Continuously galvanized and coated | 7035 | 5467.68 | UL-certified | Fastener with turn clip | ||
199.76 € | 1 | 97 Days | Steel zinc plated | 76.2 | 76.2 | Zinc | Continuously galvanized | - | 5467.68 | UL-version optional | - | ||
183.70 € | 1 | 97 Days | Steel zinc plated | 76.2 | 76.2 | Zinc | Continuously galvanized | - | 5467.68 | UL-version optional | Toggle-joint fastener | ||
221.69 € | 1 | 97 Days | Steel zinc plated | 76.2 | 76.2 | Zinc | Continuously galvanized | - | 5467.68 | UL-version optional | Fastener with turn clip | ||
228.50 € | 1 | 97 Days | Steel zinc plated | 76.2 | 76.2 | Zinc | Continuously galvanized | - | 5467.68 | UL-certified | Fastener with turn clip | ||
206.70 € | 1 | 97 Days | Steel zinc plated | 76.2 | 76.2 | Zinc | Continuously galvanized | - | 5467.68 | UL-certified | - | ||
254.87 € | 1 | 97 Days | Steel zinc plated, primed | 76.2 | 76.2 | Grey | Continuously galvanized and coated | 7035 | 5467.68 | UL-certified | - | ||
274.53 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 101.6 | Grey | Continuously galvanized and coated | 7035 | 9869.5 | - | - | ||
250.96 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 101.6 | Grey | Continuously galvanized and coated | 7035 | 9869.5 | UL-version optional | Toggle-joint fastener | ||
391.50 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 101.6 | Other | Continuously galvanized and coated | - | 9869.5 | UL-version optional | - | ||
361.80 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 101.6 | Other | Continuously galvanized and coated | - | 9869.5 | UL-version optional | Toggle-joint fastener | ||
383.06 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 101.6 | Other | Continuously galvanized and coated | - | 9869.5 | UL-version optional | Fastener with turn clip | ||
392.70 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 101.6 | Other | Continuously galvanized and coated | - | 9869.5 | UL-certified | - | ||
288.59 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 101.6 | Grey | Continuously galvanized and coated | 7035 | 9869.5 | UL-version optional | Fastener with turn clip | ||
221.49 € | 1 | 97 Days | Steel zinc plated | 101.6 | 101.6 | Zinc | Continuously galvanized | - | 9869.5 | UL-version optional | - | ||
208.14 € | 1 | 97 Days | Steel zinc plated | 101.6 | 101.6 | Zinc | Continuously galvanized | - | 9869.5 | UL-version optional | Toggle-joint fastener | ||
246.11 € | 1 | 97 Days | Steel zinc plated | 101.6 | 101.6 | Zinc | Continuously galvanized | - | 9869.5 | UL-version optional | Fastener with turn clip | ||
252.94 € | 1 | 97 Days | Steel zinc plated | 101.6 | 101.6 | Zinc | Continuously galvanized | - | 9869.5 | UL-certified | Fastener with turn clip | ||
228.43 € | 1 | 97 Days | Steel zinc plated | 101.6 | 101.6 | Zinc | Continuously galvanized | - | 9869.5 | UL-certified | - | ||
281.47 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 101.6 | Grey | Continuously galvanized and coated | 7035 | 9869.5 | UL-certified | - | ||
352.06 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 152.4 | Grey | Continuously galvanized and coated | 7035 | 14804.2 | - | - | ||
329.96 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 152.4 | Grey | Continuously galvanized and coated | 7035 | 14804.2 | UL-version optional | Toggle-joint fastener | ||
433.26 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 152.4 | Other | Continuously galvanized and coated | - | 14804.2 | UL-version optional | - | ||
448.73 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 152.4 | Other | Continuously galvanized and coated | - | 14804.2 | UL-version optional | Toggle-joint fastener | ||
434.49 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 152.4 | Other | Continuously galvanized and coated | - | 14804.2 | UL-version optional | Fastener with turn clip | ||
387.51 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 152.4 | Other | Continuously galvanized and coated | - | 14804.2 | UL-certified | - | ||
371.89 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 152.4 | Grey | Continuously galvanized and coated | 7035 | 14804.2 | UL-version optional | Fastener with turn clip | ||
288.59 € | 1 | 97 Days | Steel zinc plated | 101.6 | 152.4 | Zinc | Continuously galvanized | - | 14804.2 | - | - | ||
270.53 € | 1 | 97 Days | Steel zinc plated | 101.6 | 152.4 | Zinc | Continuously galvanized | - | 14804.2 | UL-version optional | Toggle-joint fastener | ||
114.09 € | 1 | 97 Days | Steel zinc plated | 101.6 | 152.4 | Zinc | Continuously galvanized | - | 14804.2 | UL-certified | Toggle-joint fastener | ||
307.56 € | 1 | 97 Days | Steel zinc plated | 101.6 | 152.4 | Zinc | Continuously galvanized | - | 14804.2 | UL-version optional | Fastener with turn clip | ||
295.53 € | 1 | 97 Days | Steel zinc plated | 101.6 | 152.4 | Zinc | Continuously galvanized | - | 14804.2 | UL-certified | - | ||
358.99 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 152.4 | Grey | Continuously galvanized and coated | 7035 | 14804.2 | UL-certified | - | ||
426.31 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 203.2 | Grey | Continuously galvanized and coated | 7035 | 19737.79 | - | - | ||
442.24 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 203.2 | Grey | Continuously galvanized and coated | 7035 | 19737.79 | UL-version optional | Toggle-joint fastener | ||
453.91 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 203.2 | Other | Continuously galvanized and coated | - | 19737.79 | UL-version optional | - | ||
425.69 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 203.2 | Other | Continuously galvanized and coated | - | 19737.79 | UL-version optional | Toggle-joint fastener | ||
578.66 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 203.2 | Other | Continuously galvanized and coated | - | 19737.79 | UL-version optional | Fastener with turn clip | ||
454.21 € | 1 | 97 Days | Steel zinc plated, coated | 101.6 | 203.2 | Other | Continuously galvanized and coated | - | 19737.79 | UL-certified | - | ||
486.81 € | 1 | 97 Days | Steel zinc plated, primed | 101.6 | 203.2 | Grey | Continuously galvanized and coated | 7035 | 19737.79 | UL-version optional | Fastener with turn clip |
Loading...
Material | Steel | Length(mm) | 2000 | Degree of Protection (IP) | Other |
---|---|---|---|---|---|
Operating Temperature(°C) | -20 to 120 | Anti-bacterial Treatment | No | Transparent | No |
Pre-stamping | No | Impact Strength | IK09 | Halogen Free | Yes |
Suitable for Circuit Integrity | No | Type of Fastening | Other | Delivery on Roll | No |
With Cable Fixing Clip | No | With Duct Connector | No | With Protective Foil | No |
Configure
Basic Attributes
Material Quality
Height(mm)
Width(mm)
Color
Surface Protection
RAL-number
Useful Cross Section
UL
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes