UNI Dicht Cable Gland, for Flat Cable, Angular, PC Plastic (Part Numbers)

UNI Dicht Cable Gland, for Flat Cable, Angular, PC Plastic
UNI Flat cable gland Angular, made of PC plastic, for angular flat cables, with flexible sealing inserts for gentle cable seal over a large surface, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP43.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24055PCF 6 E26

Part Number
24055PCF 6 E26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.85 €

10 9 Days

Loading...

  1. 1

Basic information

Material Other Color Grey Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling Yes For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP43
Halogen Free Yes Hexagon Angular Dimension(mm) 50 Material Quality Polycarbonate (PC)
Nominal Thread Size Metric/PG 40 Operating Temperature Min./Max.(°C) -20 to 100 Pitch Thread 1.5
Screened No Thread Type Metric Thread Length(mm) 11.5
With Locknut No Separable Screw Gland No Wrench Width(mm) 46

This page is UNI Dicht Cable Gland, for Flat Cable, Angular, PC Plastic, part number 24055PCF 6 E26.
You can find the detail information about specifications and dimensions on part number 24055PCF 6 E26.

Tech Support