UNI S Hose Cable Gland, PVDF, Short Connection Thread (Part Numbers)

UNI S Hose Cable Gland, PVDF, Short Connection Thread
UNI S hose cable gland, made of PVDF plastic, for combining with electrical protective hoses, sealing inserts for gentle cable seal over a large surface, good mechanical and thermal properties, high corrosion, chemical, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar, connection thread short.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22052YSS1109

Part Number
22052YSS1109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.27 €

50 9 Days

Loading...

  1. 1

Basic information

Material Other Color Other Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling No For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free No Hexagon Angular Dimension(mm) 26.5 Material Quality Polyvinylidene fluoride (PVDF)
Nominal Thread Size Metric/PG 20 Operating Temperature Min./Max.(°C) -40-110 Pitch Thread 1.5
Screened No Thread Type Metric Thread Length(mm) 9
With Locknut No Separable Screw Gland No Suitable for Cable Diameter (Min-Max)(mm) 6.5 to 9
Wrench Width(mm) 24

This page is UNI S Hose Cable Gland, PVDF, Short Connection Thread, part number 22052YSS1109.
You can find the detail information about specifications and dimensions on part number 22052YSS1109.

Tech Support