UNI Connector Cable Gland, AISI 303 Stainless Steel, with Split Sealing Insert (Part Numbers)

UNI Connector Cable Gland, AISI 303 Stainless Steel, with Split Sealing Insert
UNI connector cable gland, made of AISI 303 stainless steel, with split sealing inserts for pre-assembled cables, gentle cable seal over a large surface, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24055PCPMK
24055PCPMK 1/6-1/ 8,​5
24055PCPMK 1/10
24055PCPMK 1/12
24055PCPMK 1/ 5
24055PCPMK 1/ 6
24055PCPMK 1/ 8
24055PCPMK 2/10
24055PCPMK 2/ 6
24055PCPMK 2/ 8
24055STPMK
24055STPMK 1/10
24055STPMK 1/ 5
24055STPMK 1/ 6
24055STPMK 1/ 8
24055STPMK 2/10
24055STPMK 2/ 8
25056PCPMK
25056PCPMK 1/8-1/10,​5-1/12
25056PCPMK 1/11
25056PCPMK 1/ 8
25056PCPMK 2/ 6
25056PCPMK 3/7,​2
25056PCPMK 3/10
25056PCPMK 3/ 7,​5
25056STPMK
25056STPMK 1/10
25056STPMK 1/12
25056STPMK 1/21
25056STPMK 1/ 4,​5
25056STPMK 2/6
25057STPMK
25057STPMK 1/9
25057STPMK 1/26
26358STPMK
26358STPMK 1/28
26358STPMK 1/32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Color Flat Cable Coupling Hexagon Angular Dimension
(mm)
Material Quality Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Surface Protection Material Sealing Insert

7.35 €

10 9 Days OtherGreyNo50Polycarbonate (PC)40-20 to 10011.5-46--

10.77 €

10 9 Days OtherGrey-50Polycarbonate (PC)40-20 to 10011.5-46-TPE-V

7.35 €

10 9 Days OtherGreyNo50Polycarbonate (PC)40-20 to 10011.510 to 1046--

7.35 €

10 9 Days OtherGreyNo50Polycarbonate (PC)40-20 to 10011.512 to 1246--

7.35 €

10 9 Days OtherGrey-50Polycarbonate (PC)40-20 to 10011.5-46-TPE-V

7.35 €

10 9 Days OtherGreyNo50Polycarbonate (PC)40-20 to 10011.56 to 646-TPE-V

7.35 €

10 9 Days OtherGreyNo50Polycarbonate (PC)40-20 to 10011.58 to 846-TPE-V

7.35 €

10 9 Days OtherGrey-50Polycarbonate (PC)40-20 to 10011.5-46-TPE-V

7.35 €

10 9 Days OtherGreyNo50Polycarbonate (PC)40-20 to 10011.56 to 646-TPE-V

7.35 €

10 9 Days OtherGreyNo50Polycarbonate (PC)40-20 to 10011.58 to 846-TPE-V

53.90 €

10 9 Days Metal-No50Stainless steel V2A40-40 to 1358-46OtherTPE-V

54.95 €

10 9 Days Metal--50Stainless steel V2A40-40 to 1358-46OtherTPE-V

54.95 €

10 9 Days Metal-No50Stainless steel V2A40-40 to 1358-46OtherTPE-V

54.95 €

10 9 Days Metal--50Stainless steel V2A40-40 to 1358-46OtherTPE-V

54.95 €

10 9 Days Metal--50Stainless steel V2A40-40 to 1358-46OtherTPE-V

54.95 €

10 9 Days Metal--50Stainless steel V2A40-40 to 1358-46OtherTPE-V

54.95 €

10 9 Days Metal-No50Stainless steel V2A40-40 to 1358-46OtherTPE-V

14.95 €

5 9 Days OtherGreyNo61Polycarbonate (PC)50-20 to 10014-56--

14.90 €

5 9 Days OtherGrey-61Polycarbonate (PC)50-20 to 10014-56-TPE-V

14.90 €

5 9 Days OtherGrey-61Polycarbonate (PC)50-20 to 10014-56-TPE-V

14.90 €

5 9 Days OtherGreyNo61Polycarbonate (PC)50-20 to 100148 to 856--

14.90 €

5 9 Days OtherGreyNo61Polycarbonate (PC)50-20 to 100146 to 656--

14.90 €

5 9 Days OtherGrey-61Polycarbonate (PC)50-20 to 10014-56-TPE-V

14.90 €

5 9 Days OtherGrey-61Polycarbonate (PC)50-20 to 10014-56-TPE-V

14.90 €

5 9 Days OtherGreyNo61Polycarbonate (PC)50-20 to 100147.5 to 7.556--

67.93 €

5 9 Days Metal--60Stainless steel V2A50-40 to 13510-55OtherTPE-V

67.93 €

5 9 Days Metal-No60Stainless steel V2A50-40 to 13510-55OtherTPE-V

67.93 €

5 9 Days Metal--60Stainless steel V2A50-40 to 13510-55OtherTPE-V

67.93 €

5 9 Days Metal--60Stainless steel V2A50-40 to 13510-55OtherTPE-V

67.93 €

5 9 Days Metal--60Stainless steel V2A50-40 to 13510-55OtherTPE-V

67.93 €

5 9 Days Metal--60Stainless steel V2A50-40 to 13510-55OtherTPE-V

92.38 €

5 9 Days Metal-No65Stainless steel V2A50-40 to 13510-60OtherTPE-V

93.38 €

5 9 Days Metal--65Stainless steel V2A50-40 to 13510-60OtherTPE-V

93.38 €

5 9 Days Metal-No65Stainless steel V2A50-40 to 13510-60OtherTPE-V

144.28 €

5 9 Days Metal-No74Stainless steel V2A63-40 to 13510-68OtherTPE-V

144.28 €

5 9 Days Metal--74Stainless steel V2A63-40 to 13510-68OtherTPE-V

144.28 €

5 9 Days Metal-No74Stainless steel V2A63-40 to 13510-68OtherTPE-V

Loading...

  1. 1

Basic information

Model Straight EMC-version No Bend Radius Protection/Trumpet Flare No
Explosion-tested Version No For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free Yes Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No

Tech Support