TAC Chamfering Cutter ECP4400R (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ECP440AR
ECP4423R
ECP4436R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Dimensions φd1
(mm)

185.03 €

1 6 Days 10127.5

249.65 €

1 6 Days 23240.3

329.63 €

1 6 Days 36353.3

Loading...

  1. 1

Basic information

Machining Application Chamfer work material General steel / Quenched and tempered steel / Cast Iron Mounting Method With handle
Overall length (L)(mm) 130 Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat / Cermet
Maximum Cutting Depth (Ad)(mm) 3 Tightening Screw CSTA-4 Dimension ℓs(mm) 80
Driver T-15D

Tech Support