Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LB-76-4-20 |
LB-76-5-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | |
---|---|---|---|---|---|---|---|
187.80 € | 1 | 16 Days | 4 | 140~190 | 120~180 | ||
183.58 € | 1 | 9 Days | 5 | 190~250 | - |
Loading...
Product Type | Welding rod | JIS Standard | Z3211 E5516-G | AWS Standard | A5.5 E7016-G Applicable |
---|---|---|---|---|---|
Amount Of Content | 1 Box (5 kg x 4 Boxes) | Mass(g) | 20000 | Application and Usage Characteristic | In all positions, workability and bead appearance are both favorable. Suitable for hardfacing for submerged welding as well. |
Chemical Composition of Deposited Metal C(%) | 0.08 | Chemical Composition of Deposited Metal Si(%) | 0.58 | Chemical Composition of Deposited Metal Mn(%) | 1.30 |
Chemical Composition of Deposited Metal Mo(%) | - | Chemical Composition of Deposited Metal P(%) | 0.013 | Chemical Composition of Deposited Metal S(%) | 0.007 |
Identification Color, Rod End Color | Blue White | Identification Color, Secondary Color | Green | Mechanical Properties of Weld Metal Proof Stress MPa | 510 |
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 600 | Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 26 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 200 |
Authorized by the Classification Society of Japan | - |