Clamp EA526BD-3 (Part Numbers)

Clamp EA526BD-3
  • Volume Discount
【Product Specifications】
・Material-Nylon resin (PA6)
・With protective cover for guard the material from damage
・Changeable handle part between L-type ⇔straight
・Quick type of easy adjustment of the jaw part
・Clamp width…0 to 75mm
・Opening depth…53mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA526BD-3

Part Number
EA526BD-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.76 €

1 Available 6 Days

Loading...

  1. 1

This page is Clamp EA526BD-3, part number EA526BD-3.
You can find the detail information about specifications and dimensions on part number EA526BD-3.

Tech Support