Electro-Deposited Diamond Grinding Point With Shaft D30○○ (Part Numbers)

Electro-Deposited Diamond Grinding Point With Shaft D30○○
[Features]
· The highest-grade natural diamond has been carefully selected for use.
· The diamond is firmly fixed using a special method, providing a tool that has good cutting quality, high accuracy and a long life.
[Applications]
· Ideal for grinding and polishing cemented carbide, ceramics, glass, porcelain, stone, hardened steel and ferrite, etc.

(i)Remark

  • The image is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D3030

Part Number
D3030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.24 €

2 6 Days

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Particle Size(#) 150
Shape Spherical Material/abrasive Diamond Diamond Maximum Diameter(mm) 3
Shaft Diameter(mm) ⌀3.0 Overall length(mm) 45 Maximum operational rotation speed(min-1) 210,000

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support