911L-TB9D Ball-ended hexagon screwdriver TURBALL - key holder (Part Numbers)

911L-TB9D Ball-ended hexagon screwdriver TURBALL - key holder
  • Volume Discount
Ball-ended hexagon screwdriver TURBALL - key holder With flat ball end and magnetic insert at the long end (from WAF 3 mm)
9-part in the flip key holder
Key: Ball-ended hexagon screwdriver, extra-long (mm) with flat ball end and magnetic insert at the long end (from WAF 3 mm)
CHROME-VANADIUM, hardened and chromium-plated The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

555046

Part Number
555046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

45.33 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Contents: A/F 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm

This page is 911L-TB9D Ball-ended hexagon screwdriver TURBALL - key holder, part number 555046.
You can find the detail information about specifications and dimensions on part number 555046.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support