HSS Metal fraise (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2512000

Part Number
2512000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.40 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Drill hole diameter(mm) 6 Material (drill bit) HSS Product size (length)(mm) 90
Product size (Ø)(mm) 6 Product type Metal fraise Tool holder (drill) Cylinder shank
Total length(mm) 90

This page is HSS Metal fraise, part number 2512000.
You can find the detail information about specifications and dimensions on part number 2512000.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support