Slot screwdriver bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13-208 VDE
13-708 VDE
13-906 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Jaw shape Manufacturer part # Material properties Product type Weight
(g)

33.44 €

1 9 Days 205DIN EN 6090045-degree13-208 VDEchrome platedTelecom pliers230

32.44 €

1 8 Days 210--13-708 VDEchrome plated|polishingComb pliers340

19.55 €

1 33 Days 160DIN EN 60900-13-906 VDEchrome platedSide cutter-

Loading...

  1. 1

Basic information

Edge hardness(HRC) 65 EN standard EN 60900 Material Special steel
Range of use (pliers) VDE Wire hardness (max.) hard wire(mm) 1.6

Tech Support