Conductivity Tester (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1340-5835

Part Number
1340-5835
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,087.68 €

1 Available 22 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital Product size (height)(mm) 80
Product size (width)(mm) 280 Product size (length)(mm) 340 Product type Conductivity tester
Reading type Conductivity|Temperature Temperature reading range -10 up to +100 °C Temperature reading range (max.)(°C) +100
Temperature reading range (min.)(°C) -10 Conductivity reading range 0 µS - 5000 mS Conductivity reading range (max.)(mS) 5000
Conductivity reading range (min)(µS) 0

This page is Conductivity Tester, part number 1340-5835.
You can find the detail information about specifications and dimensions on part number 1340-5835.

Tech Support