Forestry Sledge, with vibration-reducing, ergonomic and varnished Hickory handle (Part Numbers)

Forestry Sledge, with vibration-reducing, ergonomic and varnished Hickory handle

Product features:

  • Non-rebound sledges for extra powerful strikes and working with reduced strain on the joints and lnoise-dampening work.
  • Very durable, replaceable, splinter-proof, flat inserts made of special nylon.
  • Robot-welded hammer head and handle protection sleeve.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • Available in D80mm (total weight 3,600) and D100mm (total weight 5,000g and 6,500g).

Application Areas

For the gentle driving of wooden stakes

ATTENTION: Steel shot is not sealed in housing and could escape if inserts are removed. Do not use in sensitive environments / industry!

Material

Handle

  • Hickory

Inserts

  • Nylon, white
  • flat
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3366.0S3
3366.0S5
3366.0S6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Weight
(g)

177.40 €

1 3 Days 802008803600

229.04 €

1 3 Days 10021010005000

258.07 €

1 3 Days 10026510006500

Loading...

  1. 1

Basic information

Product Type Sledge Hammer Head material Others Handle material Hickory
Insert Nylon, white

Tech Support