Digital Interchangeable Anvil Micrometer, Inch/Metric (Part Numbers)

Digital Interchangeable Anvil Micrometer, Inch/Metric
This Digimatic Micrometer Interchangeable Anvil Type lets you measure a range of different features.
It offers the following benefits:
- Measures tubing thickness, shoulder edge distance, rivet head height, etc., with interchangeable anvils (flat anvil, rod anvil, V-anvil).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-351-30
317-352-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Set Content Range
(inch)

711.00 €

1 5 Days 340Anvils 201217, 2012160 - 1

791.00 €

1 60 Days 365Anvils 201379, 2012161-2

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(inch) 0.00005 Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Flatness(inch) 0.000024 (spindle), 0.00008 (anvil)
Function Lock Yes HOLD Yes Inch-Metric Inch/Metric
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Parallelism(inch) 0.00012 Protection IP65
Scale Thimble and sleeve satin chrome finish, ø18 mm Spindle Feed Error(inch) 0.00015 Measured force(N) 5-10
Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support