Micrometer Head Zero Adjustable, with Clamp Nut (Part Numbers)

Micrometer Head Zero Adjustable, with Clamp Nut
These are a standard type of small size micrometer heads with a zero-adjustable thimble.
They offer the following benefits:
- You can make a zero-setting at any position by loosening the setscrew in the thimble.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148-502
148-504
148-507
148-508
148-852
148-854
148-858
148-862
148-864
148-868
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

101.00 €

1 60 Days 40Clamp Nut, Spindle Lock0.001-Inch-±0.00010 - 0.5--Flat0.375-

101.00 €

1 5 Days 40Clamp Nut, Spindle Lock-0.01Metric±2--0-13-Flat-9.5

95.00 €

1 5 Days 50With Clamp Nut0.001-Inch-±0.00010 - 0.5--Flat0.375-

95.00 €

1 60 Days 40Clamp Nut-0.01Metric±2--0-13-Flat-9.5

102.00 €

1 60 Days 40Clamp Nut, Spindle Lock, Spherical Spindle0.001-Inch-±0.00010 - 0.5--Spherical (SR4)0.375-

102.00 €

1 5 Days 40Clamp Nut, Spindle Lock, Spherical Spindle-0.01Metric±2--0-13-Spherical (SR4)-9.5

201.00 €

1 60 Days 40Clamp Nut, Spherical Spindle-0.01Metric±2--0-13-Spherical (SR4)-9.5

108.00 €

1 5 Days 40Clamp Nut, Spindle Lock, Reverse Reading.0.001-Inch-±0.00010 - 0.5-Reverse readingFlat0.375-

108.00 €

1 5 Days 40Clamp Nut, Spindle Lock, Reverse Reading-0.01Metric±2--0-13Reverse readingFlat-9.5

254.00 €

1 60 Days 40Clamp Nut, Reverse Reading-0.01Metric±2--0-13Reverse readingFlat-9.5

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Fixture Thickness for Clamp Nut(mm) 6 Spindle Pitch(mm) 0.5 Stem w/ clamp nut

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support