Precision Quick Chuck (Part Numbers)

Precision Quick Chuck
Precision quick chuck opti-fix series.
With M4 receiving thread, for mounting on for e.g. Adapter K551016 or other elements with M4 connecting thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551014

Part Number
K551014
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.66 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Clamping Range(mm) 0.0-4.0
Component Type Clamping component Length 1(mm) 46.7 Mass(g) 20
Outside Diameter A(mm) 28 Product Line opti-fix Thread 1 M4
Units 1

This page is Precision Quick Chuck, part number K551014.
You can find the detail information about specifications and dimensions on part number K551014.

Tech Support