Swivel Plate (Part Numbers)

Swivel Plate
For the mounting of brackets or columns in any angle in the plane or in the room

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551121

Part Number
K551121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.79 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base component Height 1(mm) 25
Length 1(mm) 70 Product Line eco-fixplusmultiflexprofile Thread 1 M6
Thread Spacing 1(mm) 25 Units 1 Width 1(mm) 50
Application CMM Mass(g) 217

This page is Swivel Plate, part number K551121.
You can find the detail information about specifications and dimensions on part number K551121.

Tech Support