Slot Nut Bracket (Part Numbers)

Slot Nut Bracket
Compatible with receiving bracket, for mounting for e.g. location pins on the receiving bracket. It is used to reach any position in space, e.g. for positioning of clamping elements directly on receiving points.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K551046
K551047
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Models Length 1
(mm)
Length 2
(mm)
Mass
(g)

13.16 €

1 5 Days K55104415128

13.16 €

1 5 Days K55104518159

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Build-up component Outside Diameter A(mm) 15
Product Line eco-fix Thread 1 M6 Units 1
Width 1(mm) 8 Application CMM

Tech Support