Grease gun mouthpieces, steel (97990-15) (Part Numbers)

Grease gun mouthpieces, steel (97990-15)
· For DIN 71413 conical head grease nipples

· Connector thread M10x1

· Durable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97990-15-110
97990-15-210
97990-15-310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for Version 1 Version 2 Weight (ERP)
(kg)

5.98 €

1 4 Days Grease nipples conical head DIN 71413Hydraulic mouthpiece4 jaws, stamped0.0311

6.07 €

1 4 Days Grease nipples conical head DIN 71413Precision mouthpiece4 jaws, turned0.0306

45.69 €

1 4 Days For all DIN grease nipplesPrecision mouthpieceG-coupling0.1116

Loading...

  1. 1

Basic information

Type Lubricator Related Items Connecting thread M10x1 D=diameter 15
Item Mouth piece L=Length 37 Main material Steel
Surface finish body Galvanised SW 13 RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support